MAX3832EVKIT

Evaluation Kit for the MAX3831, MAX3832


Please check latest availability status for a specific part variant.

Description

The MAX3831/MAX3832 evaluation kits (EV kits) simplify evaluation of the MAX3831/MAX3832 2.488Gbps interconnect mux/demux ICs with clock generator. The EV kits require only a +3.3V single supply and include all the external components necessary to interface with 3.3V CML and LVDS logic. A parallel data generator or stimulus system can be used with an oscilloscope to evaluate the chip's complete functionality. A built-in system test (BIST) function allows a system high-speed test.

The MAX3831/MAX3832 EV kits contain an on-board clock and data recovery IC (MAX3876EHJ) that is used to generate 2.488Gbps clock and data inputs to the high-speed, CML-compatible serial-input ports.

Key Features

  • +3.3V Single Supply
  • On-Board Clock and Data Recovery (CDR)
  • Fully Assembled and Tested Surface-Mount Board
  • Loss-of-Frame/Loss-of-Lock Monitors

Applications/Uses

  • ATM Switch Networks
  • Dense Digital Cross-Connects
  • High-Speed Parallel Links
  • Intrarack/Subrack Interconnects
  • Line Extenders
  • SDH/SONET Backplanes

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP