Top

MAX3831EVKIT

Evaluation Kit for the MAX3831, MAX3832

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3831, MAX3832 Sep 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +3.3V Single Supply
  • On-Board Clock and Data Recovery (CDR)
  • Fully Assembled and Tested Surface-Mount Board
  • Loss-of-Frame/Loss-of-Lock Monitors

Applications/Uses

  • ATM Switch Networks
  • Dense Digital Cross-Connects
  • High-Speed Parallel Links
  • Intrarack/Subrack Interconnects
  • Line Extenders
  • SDH/SONET Backplanes

Description

The MAX3831/MAX3832 evaluation kits (EV kits) simplify evaluation of the MAX3831/MAX3832 2.488Gbps interconnect mux/demux ICs with clock generator. The EV kits require only a +3.3V single supply and include all the external components necessary to interface with 3.3V CML and LVDS logic. A parallel data generator or stimulus system can be used with an oscilloscope to evaluate the chip's complete functionality. A built-in system test (BIST) function allows a system high-speed test.

The MAX3831/MAX3832 EV kits contain an on-board clock and data recovery IC (MAX3876EHJ) that is used to generate 2.488Gbps clock and data inputs to the high-speed, CML-compatible serial-input ports.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3831, MAX3832 Sep 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.