MAX3804EVKIT

Evaluation Kit for the MAX3804


Please check latest availability status for a specific part variant.

Description

The MAX3804 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3804 12.5Gbps settable equalizer. The EV kit enables full testing of the device functions including all equalization settings. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3804 are provided for all CML input and output ports.

Key Features

  • DC-Coupled Evaluation Kit
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested

Applications/Uses

  • High-Speed Signal Distribution
  • OC-192 and 10Gb Ethernet Serial Modules
  • OC-192 and 10Gb Ethernet Switches and Routers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources