MAX3803EVKIT

Evaluation Kit for the MAX3803


Please check latest availability status for a specific part variant.

Description

The MAX3803 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3803 2.488Gbps to 3.125Gbps equalizer. The EV kit enables full testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3803 are provided for all CML input and output ports.

Key Features

  • Independent Input and Output Voltage Terminations
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested

Applications/Uses

  • (LVDS, PECL, or CML)
  • Backplane Interconnect
  • Common-Mode Voltage Translation
  • Rack-to-Rack Interconnect
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources