MAX3800EVKIT

Evaluation Kit for the MAX3800


Please check latest availability status for a specific part variant.

Description

The MAX3800 evaluation kits (EV kits) simplify evaluation of the MAX3800 adaptive equalizer and cable driver. The EV kits enable testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3800 are provided for all input and output ports.

Key Features

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Includes Potentiometer for Adjusting Driver Output Amplitude

Applications/Uses

  • High-Speed Access (Telecom)
  • Telecom Switches
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources