Top

MAX3798EVKIT

Evaluation Kit for the MAX3798

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX3798 Sep 21, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fully Assembled and Tested
  • Software Control Through USB Port
  • SMA Connectors for High-Speed Inputs and Outputs
  • Powered by +3.3V Supply and USB Port
  • Indicator for USB Power

Applications/Uses

  • 10GBASE-LR SFP+ Optical Transceiver (1310nm VCSEL)
  • 10GBASE-LRM SFP+ Optical Transceiver (1310nm VCSEL)
  • 10GBASE-SR SFP+ Optical Transceiver
  • 1x/2x/4x/8x SFF/SFP/SFP+ MSA Fibre Channel (FC) Optical Transceiver

Description

The MAX3798 evaluation kit (EV kit) is an assembled electrical demonstration board that provides easy computer-controlled evaluation of the MAX3798 multirate limiting amplifier and VCSEL driver. The included software communicates with the EV kit through the USB port and provides access to all the internal registers to optimize the MAX3798 functionality. A +3.3V supply and USB port powers the EV kit. SMA connectors are used for the high-speed inputs and outputs. An LED indicates the status of USB power.

Technical Docs

Data Sheet Evaluation Kit for the MAX3798 Sep 21, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .