MAX3795EVKIT

Evaluation Kit for the MAX3795


Please check latest availability status for a specific part variant.

Description

The MAX3795 evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3795 VCSEL driver. The output of the EV kit is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. A site for a common cathode VCSEL is provided to allow optical testing.

Key Features

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • Allows Optical and Electrical Evaluation
  • Applications/Uses

    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • Multirate (1Gbps to 4.25Gbps) SFF/SFP Modules

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources