MAX3793EVKIT

Evaluation Kit for the MAX3793


Please check latest availability status for a specific part variant.

Description

The MAX3793 evaluation kit is a fully assembled electrical demonstration kit that provides easy evaluation of the MAX3793 4.25Gbps +3.3V trans-impedance amplifier. The evaluation kit also provides mounting for an optical TO header.

Note that the MAX3793 evaluation kit provides an electrical interface to the IC that is similar, but not exactly the same as a photodiode.

Key Features

  • Easy +3.3V Electrical Evaluation of the MAX3793
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω Interfaces

Applications/Uses

  • Gigabit Ethernet Optical Receivers
  • Multirate Fibre Channel Optical Receivers
  • SFF/SFP Transceiver Modules from 1Gbps to 4.25Gbps

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources