MAX3787EVKIT

Evaluation Kit for the MAX3787


Please check latest availability status for a specific part variant.

Description

The MAX3787 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3787 1Gbps to 12.5Gbps passive equalizer for backplanes and cables. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3787 are provided for input and output ports to facilitate connection to high-speed test equipment.

Key Features

  • Fully Assembled and Tested
  • SMA Connectors for Inputs and Outputs
  • Calibration Test Strip
  • No Power Supply Required
  • Applications/Uses

    • Backplane Interconnect Compensation
    • Cable Interconnect Compensation
    • Chassis Life Extension
    • Chip-to-Chip Link Extensions
    • Ethernet and Fibre Channel Serial Modules
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources