MAX3785EVKIT

Evaluation Kit for the MAX3785


Please check latest availability status for a specific part variant.

Description

The MAX3785 evaluation kit (EV kit) simplifies evaluation of the MAX3785 6.25Gbps equalizer. The EV kit enables testing of all device functions. SMA connectors with 50Ω controlled impedance to the MAX3785 are provided for all input and output ports to facilitate connection to high-speed test equipment.

Key Features

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Calibration Test Strip

Applications/Uses

  • Double IEEE 802.3ae XAUI
  • Double STM-16/OC-48
  • HSBI for < 6.4Gbps
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources