MAX3784EVKIT

Evaluation Kit for the MAX3784


Please check latest availability status for a specific part variant.

Description

The MAX3784 evaluation kit (EV kit) simplifies evaluation of the MAX3784 5Gbps equalizer with increased output signal amplitude. The EV kit enables testing of all device functions. SMA connectors with 50Ω controlled impedance to the MAX3784 are provided for all high-speed ports to facilitate connection to test equipment.

Key Features

  • Fully Assembled and Tested
  • Fully Matched for Best Return Loss
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Calibration Test Strip
  • Applications/Uses

    • 4.25Gbps Fibre Channel
    • 4x Multiplexed 1.25Gbps Ethernet (5Gbps)
    • Chassis Life Extension

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources