Top

MAX3781EVKIT

Evaluation Kit for the MAX3781

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3781 Mar 28, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • +3.3V Operation
  • On-Board Output Termination
  • Easy Selection of Operating Modes

Applications/Uses

  • 2.75Gbps Serial Communications
  • Serial Backplane Redundancy
  • System Interconnect Redundancy

Description

The MAX3781 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3781 multiplexer/buffer. The MAX3781 EV kit provides 100Ω differential output terminations on-board, simplifying termination of unused outputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3781 Mar 28, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.