MAX3766EVKIT

Evaluation Kit for the MAX3766


Please check latest availability status for a specific part variant.

Description

The MAX3766 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical or electrical evaluation of the MAX3766 622Mbps laser driver.

Key Features

  • Adjustable Modulation Temperature Coefficient
  • Automatic Safety Reset Delay with MAX809M
  • Automatic Power Control Evaluation in Electrical and Optical Configuration
  • Dual Layout Option on Single Board
  • Fully Assembled and Tested

Applications/Uses

  • 1.25Gbps Ethernet Transmitters
  • 1.25Gbps Fiber Optic LAN Transmitters
  • 622Mbps ATM Transmitters
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources