MAX3748EVKIT

Evaluation Kit for the MAX3748


Please check latest availability status for a specific part variant.

Description

The MAX3748 evaluation kit (EV kit) simplifies evaluation of the MAX3748 limiting amplifier. The EV kit allows for quick threshold level selections, provides a RSSI output signal (when used with the MAX3744) and includes a calibration circuit. The MAX3748 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Test Point for Easy Monitoring of LOS
  • Polarity Reversal Control
  • Selectable Offset Correction Loop Capacitance
  • Jumpers Allow Quick Selection for Loss of Signal Threshold Level

Applications/Uses

  • Fibre Channel SFF/SFP Transceiver Modules
  • Gigabit Ethernet SFF/SFP Transceiver Modules
  • Multirate OC-3 to OC-48-FEC SFF/SFP
  • Transceiver Modules
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources