MAX3747BEVKIT

Evaluation Kit for the MAX3747B


Please check latest availability status for a specific part variant.

Description

The MAX3747B evaluation kit (EV kit) simplifies evaluation of the MAX3747B limiting amplifiers. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3747B are provided for all input and output ports.

The EV kit provides input and output test points and jumpers for all TTL signals.

Key Features

  • Independent Input and Output Voltage Terminations
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Test Points for LOS Output
  • Fully Assembled and Tested

Applications/Uses

  • 10G LX4 Transceiver Modules
  • 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
  • Gigabit Ethernet SFF/SFP Optical Transceiver Modules
  • Multirate OC-3 to OC-48 FEC SFF/SFP Optical Transceiver Modules
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources