MAX3746EVKIT

Evaluation Kit for the MAX3746


Please check latest availability status for a specific part variant.

Description

The MAX3746 evaluation kit (EV kit) simplifies evaluation of the MAX3746 limiting amplifier. The EV kit allows for quick threshold level selections, provides a RSSI output signal (when used with the MAX3744) and includes a calibration circuit. The MAX3746 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Test Point for Easy Monitoring of LOS
  • Polarity Reversal Control
  • Jumpers Allow Quick Selection for Loss of Signal Threshold Level
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources