MAX3744EVKIT

Evaluation Kit for the MAX3744, MAX3745


Please check latest availability status for a specific part variant.

Description

The MAX3744/MAX3745 evaluation kit (EV kit) allows complete evaluation of both versions of 2.7Gbps transimpedance amplifiers.

The EV kit includes a circuit that emulates the high speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurement.

The MAX3744/MAX3745 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurement
  • Applications/Uses

    • Optimized for Small-Form-Factor Pluggable (SFP) Optical Receivers
    • Up to 2.7Gbps SFF/SFP Optical Receivers

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources