MAX3740AEVKIT

Evaluation Kit for the MAX3740A


Please check latest availability status for a specific part variant.

Description

The MAX3740A evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3740A VCSEL driver.

The output of the evaluation kit can be interfaced to an SMA connector, which can be connected to a 50Ω - terminated oscilloscope. With slight modifications, the evaluation kit can also be used to evaluate the MAX3740A operation with a common-cathode VCSEL.

Key Features

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • Allows Optical and Electrical Evaluation
  • Applications/Uses

    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • InfiniBand® Optical Transmitters
    • Multirate (1Gbps to 3.2Gbps) SFF/SFP Modules
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources