Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX3738 | Feb 24, 2004 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Fully Assembled and Tested
- Single +3.3V Power Supply Operation
- AC-Coupling Provided On-Board
- Allows Optical and Electrical Evaluation
Applications/Uses
- 1Gbps/2Gbps Fibre Channel SFF/SFP and GBIC Transceivers
- Gigabit Ethernet SFF/SFP and GBIC Transceivers
- Multirate OC-24 to OC-48 FEC Transceivers
Description
The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMP connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.
Technical Docs
Data Sheet | Evaluation Kit for the MAX3738 | Feb 24, 2004 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .