MAX3724EVKIT

Evaluation Kit for the MAX3724, MAX3725


Please check latest availability status for a specific part variant.

Description

The MAX3724/MAX3725 evaluation kit (EV kit) allows complete evaluation of both versions of 3.2Gbps transimpedance amplifiers.

The EV kit includes a circuit that emulates the high speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurement.

The MAX3724/MAX3725 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurement

Applications/Uses

  • Optimized for Small-Form-Factor Pluggable (SFP) Optical Receivers
  • Up to 3.2Gbps SFF/SFP Optical Receivers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources