Top

MAX3693EVKIT

Evaluation Kit for the MAX3693

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3693 Dec 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single +3.3V Supply
  • Selectable Clock-Reference Frequencies (155.52MHz, 77.76MHz, 51.84MHz, 38.88MHz)
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • 622Mbps ATM/SONET Access Nodes
  • 622Mbps SDH/SONET Transmission Systems
  • Add/Drop Multiplexers
  • Digital Cross-Connects

Description

The MAX3693 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy evaluation of the MAX3693 622Mbps serializer with clock synthesis and LVDS inputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3693 Dec 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.