Top

MAX3690EVKIT

Evaluation Kit for the MAX3690

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3690 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +3.3V Single Supply
  • 77.76MHz Overhead Generation Clock Reference Frequency
  • Selectable Input Clock Reference Frequencies
    • 77.76MHz
    • 51.84MHz
    • 38.88MHz
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • 622Mbps ATM/SONET Access Nodes
  • 622Mbps SDH/SONET Transmission Systems
  • Add/Drop Multiplexers
  • Digital Cross-Connects

Description

The MAX3690 evaluation kit (EV kit) is an assembled surface-mount demonstration board that provides easy evaluation of the MAX3690 622Mbps serializer with TTL input, clock synthesis, and differential PECL output.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3690 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.