Top

MAX3681EVKIT

Evaluation Kit for the MAX3681

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3681 Aug 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single +3.3V Supply
  • Inputs and Outputs Terminated for Interfacing with 3.3V PECL and LVDS Logic
  • Fully Assembled and Tested

Applications/Uses

  • 622Mbps ATM/SONET Access Nodes
  • 622Mbps SDH/SONET Transmission Systems
  • Add/Drop Multiplexers
  • Digital Cross-Connects

Description

The MAX3681 evaluation kit (EV kit) simplifies evaluation of the MAX3681 622Mbps, SDH/SONET 1:4 deserializer. The EV kit requires only a single +3.3V supply and includes all the external components necessary to interface with 3.3V PECL and LVDS logic. The board can be connected directly to the output of a clock-and-data-recovery circuit (such as the MAX3675) and to the input of an LVDS device (such as an overhead termination circuit). A signal generator or stimulus system can be used with an oscilloscope, to evaluate the MAX3681's basic functionality.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3681 Aug 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.