MAX3675EVKIT

Evaluation Kit for the MAX3675, MAX3676


Please check latest availability status for a specific part variant.

Description

The MAX3675/MAX3676 evaluation kits (EV kits) simplify evaluation of the MAX3675/MAX3676 622Mbps clock-recovery and data-retiming IC with limiting amplifier. The EV kits enable testing of all MAX3675/MAX3676 functions. They provide selectable analog or digital data inputs, as well as differential PECL-compatible data and clock outputs.

The differential data and clock outputs have 50Ω> attenuators on-board to allow direct connection to a high-speed oscilloscope.

The MAX3675/MAX3676 EV kits come configured for +3.3V operation and consume approximately 120mA.

Key Features

  • SMA Connections for all Data and Clock I/Os
  • Test Points for Monitoring
    • Received-Signal-Strength Indicator (RSSI)
    • Loss-of-Power (LOP)
    • Loss-of-Lock (LOL)
    • LOP Threshold Level (VTH)
  • +3.3V Single-Supply Operation
  • Fully Assembled and Tested

Applications/Uses

  • Add/Drop Multiplexers
  • ATM Switches
  • Digital Cross-Connects
  • SDH/SONET Access Nodes
  • SDH/SONET Transmission Systems
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources