MAX3665EVKIT

Evaluation Kit for the MAX3665


Please check latest availability status for a specific part variant.

Description

The MAX3665 evaluation kit (EV kit) simplifies evaluation of the MAX3665 transimpedance preamplifier. The EV kit includes a circuit that emulates the zero-to-peak current input signal that would be produced by a photodiode. It also includes a calibration circuit that allows accurate bandwidth measurements.

The MAX3665 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurements

Applications/Uses

  • PIN Photodiode Preamplifiers and Receivers
  • Regenerators for SDH/SONET
  • SDH/SONET Receivers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources