MAX3663EVKIT

Evaluation Kit for the MAX3663


Please check latest availability status for a specific part variant.

Description

The MAX3663 evaluation kit (EV kit) is an assembled demonstration board that provides easy optical or electrical evaluation of the MAX3663, a 622Mbps laser driver with current monitors and automatic power control (APC) circuitry. Although the MAX3663 EV kit is shipped in the electrical configuration, this EV kit also provides configuration instructions for optical operation.

Key Features

  • Fully Assembled and Tested
  • +3.3V or +5V Operation
  • On-Board Input Termination
  • Independent Electrical Monitoring of Modulation and Bias Currents

Applications/Uses

  • 622Mbps SDH/SONET Access Nodes
  • FTTH/FTTB Applications
  • Laser Driver Transmitters
  • Section Regenerators

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources