MAX3645EVKIT

Evaluation Kit for the MAX3645


Please check latest availability status for a specific part variant.

Description

The MAX3645 evaluation kit (EV kit) simplifies evaluation of the MAX3645 limiting amplifier. The EV kit allows easy programming of the loss-of-signal (LOS) threshold and provides layout options for alternate output terminations.

Key Features

  • Easy +2.97V to +5.5V Electrical Evaluation
  • Fully Assembled and Tested
  • Easy LOS Threshold Programming
  • Designed for 50Ω Test Interfaces
  • Allows Alternate Output Terminations

Applications/Uses

  • ESCON Receivers
  • Fast Ethernet Receivers
  • FDDI 125Mbps Receivers
  • FTTx Receivers
  • SONET 155Mbps Transceivers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources