MAX3634EVKIT

Evaluation Kit for the MAX3634


Please check latest availability status for a specific part variant.

Description

The MAX3634 evaluation kit (EV kit) provides electrical evaluation of the MAX3634 burst-mode phase aligner IC. The EV kit has SMA connectors for all high-speed inputs and outputs to simplify connection to test equipment.

Key Features

  • Easy +3.3V Power-Supply Operation
  • Fully Assembled and Tested
  • PECL Terminations Included
  • Applications/Uses

    • 1244Mbps GPON OLT Receivers
    • 622Mbps GPON OLT Receivers
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources