MAX3532EVKIT

Evaluation Kit for the MAX3532


Please check latest availability status for a specific part variant.

Description

The MAX3532 evaluation kit (EV kit) simplifies evaluation of the MAX3532 CATV upstream driver amplifier. It includes a serial data interface, which can be programmed via the parallel port of a standard PC. A QuickBasic™ program is included to facilitate this function. This software allows the user to program both the gain and transmit modes via a simple user interface.

Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit contains a series 24Ω resistor that increases the load on the output transformer to 75Ω when using 50Ω test equipment at the output.

Key Features

  • Single +5V Operation
  • Output Level Range from < 8dBmV to 62dBmV
  • Gain Programmable in 1dB Steps via Software
  • 350mW Typical Power Dissipation
  • Transmit-Disable Mode
  • Two Shutdown Modes
  • Control Software Included
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Cable Modems
  • Cable Television Set-Top Boxes
  • Telephony-Over-Cable

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP