MAX3524EVKIT

Evaluation Kit for the MAX3524


Please check latest availability status for a specific part variant.

Description

The MAX3524 evaluation kit (EV kit) enables RF evaluation of the MAX3524 low-noise, high-linearity broadband amplifier and the closed-loop DC gain of the operational amplifier (op amp) without any additional support circuitry. The MAX3524 EV kit is assembled with the MAX3524 and incorporates input and output components that facilitate testing from 44MHz to 880MHz. The EV kit provides 50Ω SMA connectors for the RF input and output signals. Figure 1 shows the MAX3524 EV kit schematic diagram. For more information about the MAX3524, consult the MAX3524 data sheet.

Key Features

  • Easy Evaluation of the MAX3524
  • +4.75V to +5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • SMA Connectors at RF Signal Ports
  • 50Ω to 75Ω Minimum Loss Pad at the Input

Applications/Uses

  • Digital Signal Processing (DSP)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources