MAX3296LWEVKIT

Evaluation Kit for the MAX3286, MAX3296 Longwave (Common Anode)


Please check latest availability status for a specific part variant.

Description

The MAX3296 longwave (LW) evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical and electrical evaluation of the MAX3286 1.25Gbps laser driver or the MAX3296 2.5Gbps laser driver in the common-anode configuration. This kit allows evaluation of the MAX3286/MAX3296 with long-wavelength laser diodes. Long-wavelength (1310nm and greater) laser diodes are typically packaged with their anode connected to a photodetector's cathode.

Refer to the MAX3296EVKIT-SW for evaluation of the MAX3286/MAX3296 with short-wavelength laser diodes and VCSELs.

Key Features

  • Drives Common-Anode Lasers
  • Includes Socket for Laser Insertion
  • LED Fault Indicator
  • Evaluates Either MAX3286 or MAX3296 (installed)
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation Current
  • Adjustable Laser Modulation Current Tempco
  • Configured for Electrical Operation, No Laser Necessary

Applications/Uses

  • ATM LAN Optical Transmitters
  • Fibre Channel Optical Transmitters
  • Gigabit Ethernet Optical Transmitters
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources