Top

Evaluation Kit for the MAX3289, MAX3299

Product Details

The MAX3289 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical and electrical evaluation of the MAX3289 1.25Gbps laser driver or the MAX3299 2.5Gbps laser driver in the common-anode configuration. This configuration allows evaluation of the MAX3289/MAX3299 with long-wavelength laser diodes. Long-wavelength (1310nm and greater) laser diodes are typically packaged with the laser diode's anode connected to the photodetector's cathode.

Key Features

  • Drives Common-Anode Lasers
  • Socket for Laser Insertion
  • LED Fault Indicator
  • Evaluates Either MAX3289 (installed) or MAX3299
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation-Current Temperature Coefficient
  • Configured for Electrical Operation, No Laser Necessary

Applications/Uses

  • ATM LAN Optical Transmitters
  • Fibre Channel Optical Transmitters
  • Gigabit Ethernet Optical Transmitters

Technical Docs

Data Sheet Evaluation Kit for the MAX3289, MAX3299 Feb 15, 2000

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • Drives Common-Anode Lasers
  • Socket for Laser Insertion
  • LED Fault Indicator
  • Evaluates Either MAX3289 (installed) or MAX3299
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation-Current Temperature Coefficient
  • Configured for Electrical Operation, No Laser Necessary

Applications/Uses

  • ATM LAN Optical Transmitters
  • Fibre Channel Optical Transmitters
  • Gigabit Ethernet Optical Transmitters

Description

The MAX3289 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical and electrical evaluation of the MAX3289 1.25Gbps laser driver or the MAX3299 2.5Gbps laser driver in the common-anode configuration. This configuration allows evaluation of the MAX3289/MAX3299 with long-wavelength laser diodes. Long-wavelength (1310nm and greater) laser diodes are typically packaged with the laser diode's anode connected to the photodetector's cathode.

Technical Docs

Data Sheet Evaluation Kit for the MAX3289, MAX3299 Feb 15, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal