MAX3277EVKIT

Evaluation Kit for the MAX3277


Please check latest availability status for a specific part variant.

Description

The MAX3277 evaluation kit (EV kit) allows complete evaluation of the MAX3277 transimpedance amplifier. The EV kit includes a circuit that emulates the high-speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth and jitter measurements.

The MAX3277 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Includes Calibration Circuit for Accurate Bandwidth and Jitter Measurements
  • Applications/Uses

    • Dual-Rate Fibre Channel Optical Receivers
    • Gigabit Ethernet Optical Receivers
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources