MAX3273EVKIT

Evaluation Kit for the MAX3273


Please check latest availability status for a specific part variant.

Description

The MAX3273 evaluation kit (EV kit) is an assembled demonstration board that provides optical and electrical evaluation of the MAX3273.

The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Key Features

  • Fully Assembled and Tested
  • Single 3.3V Power-Supply Operation
  • Input Termination Provided On-Board
  • Enables Optical and Electrical Evaluation
  • Applications/Uses

    • 2.5Gbps Optical Transmitters
    • Add/Drop Multiplexers
    • Digital Cross-Connects
    • SONET OC-48 and SDH STM-16
    • Transmission Systems

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    Belle Isle 2020
    05/29/2020 - 05/31/2020, Detroit, MI
    2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

    RSVP