MAX3272AEVKIT

Evaluation Kit for the MAX3272A


Please check latest availability status for a specific part variant.

Description

The MAX3272A evaluation kit (EV Kit) is fully assembled and tested to provide easy evaluation of the MAX3272A +3.3V, 2.5Gbps low power limiting amplifier. The EV Kit also includes a calibration strip for accurate measurements.

Key Features

  • Single +3.3V Power Supply
  • Fully Assembled and Tested
  • Includes Calibration Strip for Accurate Measurements
  • EV Kit Designed for 50Ω Interfaces
  • Easy LOS Threshold Programming
  • Easy Output Polarity Control

Applications/Uses

  • 2.5Gbps Optical Receivers
  • Fibre Channel Optical Receivers
  • Gigabit Ethernet Optical Receivers
  • SONET/SDH Receivers
  • System Interconnects

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources