MAX3271EVKIT

Evaluation Kit for the MAX3271


Please check latest availability status for a specific part variant.

Description

The MAX3271 evaluation kit (EV kit) allows complete evaluation of the MAX3271 transimpedance amplifier. The EV kit includes a circuit that emulates the high-speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurement. The MAX3271 EV kit is fully assembled and tested.

Key Features

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurement
  • Applications/Uses

    • 2.5Gbps Optical Receivers
    • Fibre Channel Optical Receivers
    • Gigabit Ethernet Optical Receivers
    • SONET/SDH Receivers
    • System Interconnects

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    Belle Isle 2020
    05/29/2020 - 05/31/2020, Detroit, MI
    2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

    RSVP