MAX3269EVKIT

Evaluation Kit for the MAX3264, MAX3265, MAX3268, MAX3269


Please check latest availability status for a specific part variant.

Description

The MAX3264 evaluation kit (EV kit) (data rate up to 1.25Gbps) evaluates the MAX3264/MAX3268 limiting amplifiers. The MAX3265 EV kit (data rate up to 2.5Gbps) evaluates the MAX3265/MAX3269 limiting amplifiers.

These EV kits allow easy programming of the loss-of-signal (LOS) threshold and provide layout options for alternate termination configurations. The circuit includes space for a user-supplied preamplifier and photodiode pair mounted in a TO-46 can. Both EV kits have evaluation sites for a 16-pin TSSOP with electrical input, a 10-pin µMAX® with electrical input, and a 10-pin µMAX with optical input (not installed). See Figure 1 for an overview of possible configurations.

Key Features

  • Easy LOS Threshold Programming
  • Allow Alternate Output Terminations
  • Circuit Includes Space for TO-46 PIN-TIA Optical Input
  • 1.25Gbps Data Rate (MAX3264EVKIT)
  • 2.5Gbps Data Rate (MAX3265EVKIT)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources