MAX2015EVKIT

Evaluation Kit for the MAX2015


Please check latest availability status for a specific part variant.

Description

The MAX2015 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that allows for easy evaluation of the MAX2015 RF power detector/controller. The MAX2015 EV kit includes connections to operate the device as a detector or as a controller. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Key Features

  • Complete RF Power Detector/Controller
  • 50MHz to 2.7GHz Frequency Range
  • 2.7V to 5.25V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • AGC Measurement and Control
  • Cellular Base Station, WLAN, Microwave Link, Radar, and other Military Applications
  • RF Transmitter Power Measurement
  • RSSI Measurements
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources