MAX2009EVKIT

Evaluation Kit for the MAX2009, MAX2010


Please check latest availability status for a specific part variant.

Description

The MAX2009/MAX2010 evaluation kits (EV kits) simplify the evaluation of the MAX2009 and MAX2010. These kits are fully assembled and tested at the factory. Standard 50Ω SMA connectors are included for all inputs and outputs to facilitate evaluation on the test bench.

Each EV kit provides a list of equipment required to evaluate the device, a test procedure, a circuit schematic, a bill of materials (BOM), and artwork for each layer of the PC board.

Key Features

  • Fully Assembled and Tested
  • Frequency Range
    • 1200MHz to 2500MHz (MAX2009)
    • 500MHz to 1100MHz (MAX2010)
  • Up to 12dB ACPR Improvement*
  • Independent Adjustable Gain and Phase Expansion
  • Low Power Consumption
*Performance dependent on amplifier, bias, and modulation.

Applications/Uses

  • Digital Baseband Predistortion Architectures
  • Feed-Forward PA Architectures
  • Military Applications
  • WCDMA/UMTS, cdma2000®, DCS1800, and PCS1900 Base Stations
  • WLAN Applications

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources