MAX3407

75Ω/100Ω/120Ω Switchable Termination Networks


Please check latest availability status for a specific part variant.

Description

The MAX3406/MAX3407/MAX3408 are general-purpose line-terminating networks designed to change the termination value of a line, depending on the state of a digital control line, allowing the connection to a coaxial cable or a twisted pair wire. These devices are switchable between 75Ω, 100Ω, and 120Ω. The MAX3406 can switch from 75Ω to 100Ω, the MAX3407 can switch from 75Ω to 120Ω, and the MAX3408 can switch from 100Ω to 120Ω termination. Termination resistance values are guaranteed to ±2.5% through -40°C to +85°C and for signal levels of ±3.6V.

The MAX3406/MAX3407/MAX3408 consume only 50µA supply current and are fully specified for operation from a +4.5V to +5.5V power supply. These devices are available in a tiny 5-pin SOT23 package. All specifications are guaranteed over the extended temperature range of -40°C to +85°C.
MAX3406, MAX3407, MAX3408: Block Diagram MAX3406, MAX3407, MAX3408: Block Diagram Enlarge+

Key Features

  • Available in 5-Pin SOT Package
  • ±2.5% Resistance Accuracy Over Extended Temperature Range
  • -3.6V to +3.6V Input Voltage Range
  • 50µA Supply Current (max)
  • Bipolar Input Range Off a Single Supply
  • Switchable Termination
    • 75Ω or 100Ω (MAX3406)
    • 75Ω or 120Ω (MAX3407)
    • 100Ω or 120Ω (MAX3408)

Applications/Uses

  • Computers: Desktop, Workstation, Server
Request Reliability Report for: MAX3407 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm