MAX20340EVKIT

Evaluation Kit for the MAX20340


Please check latest availability status for a specific part variant.

Description

The MAX20340 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20340 bidirectional powerline communication (PLC) management integrated circuit. The EV kit obtains power from an external power source or the MAX32625PICO microcontroller that contains the firmware necessary to use the EV kit GUI program. Installed with two MAX20340s (one Master and one Slave), the EV kit features a master/slave mode PLC with flexible configurations. The EV kit ships with jumpers installed and supply voltages set to typical operating values.

MAX20340EVKIT: Board Photo MAX20340EVKIT: Board Photo Enlarge+

Key Features

  • USB-Powered Operation
  • Compact and Simple Solution for PLC
  • Flexible Configuration
  • On-Board Regulator and Battery-Charging Circuitry
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Applications/Uses

  • Game Controllers
  • Handheld Radios
  • Point of Sales Devices
  • Tethered Wireless Headphones Hearing Aids
  • Truly Wireless Earbuds
  • Wearables

Tools & Models

  • MAX20340EVKIT ODB Files
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm

    MAX20340
    Bidirectional DC Powerline Communication Management IC

    • Compact, Simple Solution for PLC
    • Flexible Configuration
    • Small Solution Size