DS33R11DK

Ethernet Transport Design Kit


Please check latest availability status for a specific part variant.

Description

The DS33R11/DS33ZH11 design kit is an easy-to-use evaluation board for the DS33R11 and the DS33ZH11 Ethernet transport-over-serial link devices. The DS33ZH11 section of the design kit contains an option for either T3E3 or T1E1 serial links. The DS33R11 chipset has an integrated T1E1 transceiver. All serial links are complete with line interface, transformers, and network connections. Dallas' ChipView software is provided with the design kit, giving point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

Key Features

  • Demonstrates Key Functions of DS33R11 and DS33ZH11 Ethernet Transport Chipsets
  • DS33ZH11 Section Includes DS21348 T1E1 LIU and DS3150 T3E3 LIU, Transformers, BNC and RJ48 Network Connectors and Termination
  • Provides Support for Hardware and Software Modes
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to DS33R11 Register Set
  • All DS33R11 and DS33ZH11 Interface Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal, Queue Overflow, Ethernet Link, Tx/Rx, and Interrupt Status
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
  • Applications/Uses

    • Ethernet Delivery Over T1/E1/J1
    • LAN Extension
    • Transparent LAN Service

    Quality and Environmental Data

    Request Reliability Report for: DS33R11DK 
    Lead-Free Package Tin (Sn) Whisker Reports

    Tools & Models

  • DS33R11 Demo
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm

    MAX20340
    Bidirectional DC Powerline Communication Management IC

    • Compact, Simple Solution for PLC
    • Flexible Configuration
    • Small Solution Size