Top

Demo Kit for the DS33M30

Product Details

Key Features

Technical Docs

Data Sheet Demo Kit for the DS33M30 Oct 27, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates Key Functions of DS33M30 Ethernet Transport Chipset
  • Includes Ethernet PHY Supporting Gigabit Mode
  • Includes Optical SFP Module for SONET/SDH Interface
  • Network Connectors, Transformers, and Termination Ease Connectivity
  • Careful Layout Provides Signal Integrity
  • On-Board Processor and ChipView Software Provide Point-and-Click Access to the DS33M30 Register Set
  • All System Side and Overhead Pins are Easily Accessible for External Data Source/Sink
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Applications/Uses

Description

The DS33M30 demo kit (DK) is an easy-to-use evaluation board for the DS33M30 Ethernet-over-SONET/SDH devices. Maxim's ChipView software is provided with the demo kit, giving point-and-click access to configuration and status registers from a Windows®-based_PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

Technical Docs

Data Sheet Demo Kit for the DS33M30 Oct 27, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .