DS3184DK

Quad ATM/Packet PHYs for DS3/E3/STS-1 with Built-In LIU Demo Kit


Please check latest availability status for a specific part variant.

Description

The DS3184DK is an easy-to-use demo kit for the DS3184. A surface-mounted DS3184 and careful layout of the analog signal traces provide maximum signal integrity to demonstrate the transmit and receive capabilities of the DS3184. On-board Dallas 8051-compatible microcontroller and included software give point-and-click access to configuration and status registers from a personal computer. General-purpose LEDs on the board can easily be configured to indicate various alarm conditions for all four ports. The board provides eight BNC connectors for the line-side transmit and receive differential pairs, two 140-pin connectors for system interface signals, and two FPGAs to support overhead functions. All LEDs and connectors are clearly labeled with silkscreening to identify associated signals.

DEMO KIT CONTENTS

  • DS3184DK Board
  • CD-ROM
    • ChipView Software
    • DS3184 Definition Files
    • DS3184DK Data Sheet
    • DS3184 Data Sheet

Key Features

  • Soldered DS3184 for Best Signal Integrity
  • BNC Connectors, Transformers, and Termination Passives for All Four LIUs
  • Careful Layout for Analog Signal Paths
  • Equipment-Side Connector for External Data Source/Sink or System Side Loopback
  • On-Board DS3, E3, and STS-1 Crystal Oscillators
  • DS3184 Configured for CPU Bus Operation for Complete Control Over the Device
  • On-Board Dallas Microcontroller and Included Software Provide Point-and-Click Access to the DS3184 Register Set
  • General-Purpose LEDs can be Configured for Various Alarm Conditions
  • Banana Jack Connectors for VDD and GND Support Use of Lab Power Supplies
  • Separate DS3184 VDD to Allow IDD Measurements
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
  • Applications/Uses

    • Access Concentrators
    • PBXs
    • SONET/SDH Muxes
    • Test Equipment

    Quality and Environmental Data

    Request Reliability Report for: DS3184DK 
    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX20340
    Bidirectional DC Powerline Communication Management IC

    • Compact, Simple Solution for PLC
    • Flexible Configuration
    • Small Solution Size