DS3154DK

Quad DS3/E3/STS-1 LIU Demo Kit


Please check latest availability status for a specific part variant.

Description

The DS3154DK is an easy-to-use evaluation kit for the DS3154 quad DS3/E3/STS-1 LIU. A surface-mounted DS3154 and careful layout of the analog signal traces provide maximum signal integrity to demonstrate the transmit and receive capabilities of the DS3154. On-board Dallas 8051-compatible microcontroller and included software give point-and-click access to configuration and status registers from a personal computer. LEDs on the board indicate interrupt, loss-of-signal, transmit driver monitor, and PRBS sync status for all four ports. The board provides BNC connectors for the line-side transmit and receive differential pairs and a 50-pin connector for framer interface signals. All LEDs and connectors are clearly labeled with silk-screening to identify associated signals.

Key Features

  • Soldered DS3154 for Best Signal Integrity
  • BNC Connectors, Transformers and Termination Passives for All Four LIUs
  • Careful Layout for Analog Signal Paths
  • Equipment-Side Connector for External Data Source/Sink or External Remote Loopback
  • On-Board DS3 and E3 Crystal Oscillators
  • DS3154 Configured for CPU Bus Operation for Complete Control Over the Device
  • On-Board Dallas Microcontroller and Included Software Provide Point-and-Click Access to the DS3154 Register Set
  • LEDs for Interrupt, Loss-of-Signal, Transmit Driver Monitor, and PRBS Sync
  • Banana Jack Connectors for VDD and GND Support Use of Lab Power Supplies
  • Separate DS3154 VDD to Enable IDD Measurements
  • Easy-to-Read Silk Screen Labels Identify the Signals Associated with All Connectors, Jumpers and LEDs

Technical Documents

App Note 2877 Modifying the pulse shape of DS315x using Test Registers

Additional Resources

ChipView Demo Kit Software (18Mb)
Request Reliability Report for: DS3154DK 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm

MAX20340
Bidirectional DC Powerline Communication Management IC

  • Compact, Simple Solution for PLC
  • Flexible Configuration
  • Small Solution Size