DS26518DK

Octal T1/E1/J1 Transceiver Demo Kit Daughter Card


Please check latest availability status for a specific part variant.

Description

The DS26518DK is an easy-to-use evaluation board for the DS26518 octal T1/E1/J1 transceiver. The DS26518DK is a stand-alone system. The board comes complete with a transceiver, transformers, termination resistors, configuration switches, network connectors, processor, RS-232 USB interface, and power adapter. Dallas' ChipView software gives point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal and interrupt status, as well as multiple clock and signal routing configurations.

Key Features

  • Demonstrates Key Functions of DS26518 T1/E1/J1 SCT
  • Includes Transceiver, Transformers, Network Connectors, Termination Passives and Coaxial Cables
  • Stand-Alone Demo Kit
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS26518Register Set
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal and Interrupt Status as well as Indications for Multiple Clock and Signal Routing Configurations
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Applications/Uses

  • Channel Banks
  • Channel Service Units (CSUs)
  • Data Service Units (DSUs)
  • Muxes
  • Routers
  • Switches
  • T1/E1 Test Equipment

Quality and Environmental Data

Request Reliability Report for: DS26518DK 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX5871
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

  • Simplifies RF Design and Enables New Wireless Communication Architectures
  • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
  • Highly Flexible and Configurable



Electronics in Vehicles (ELIV) 2019
10/16/2019 - 10/17/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP