DS26503DK

T1/E1/J1 BITS Element Design Kit


Please check latest availability status for a specific part variant.

Description

The DS26503DK is an easy-to-use evaluation board for the DS26503 T1/E1/J1 BITS element. The DS26503DK is intended to be used as a stand-alone design kit. The board is complete with a DS26503 BITS element, transformers, termination resistors, FPGA-based configuration switches, and network connectors. Dallas' ChipView software gives pointand- click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal and interrupt status as well as multiple clock and signal routing configurations.

Key Features

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Demonstrates Key Functions of DS26503 BITS Element
  • Includes DS26503 BITS Element, Transformers, BNC, and RJ48 Network Connectors and Termination Passives
  • BNC Connections for 75Ω E1
  • Bantam and RJ48 Connectors for 120Ω E1 and 100Ω T1
  • Interface Directly to Windows-Based Computers
  • ChipView Software Provides Point-and-Click Access to the DS26503 Register Set
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal and Interrupt Status as well as Indications for Multiple Clock and Signal Routing Configurations
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Applications/Uses

  • Basic Transceiver
  • BITS Timing
  • Rate Conversion

Quality and Environmental Data

Request Reliability Report for: DS26503DK 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX5871
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

  • Simplifies RF Design and Enables New Wireless Communication Architectures
  • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
  • Highly Flexible and Configurable



Electronics in Vehicles (ELIV) 2019
10/16/2019 - 10/17/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP