DS26502DK

T1/E1/J1/64KCC Bits Element Design Kit


Please check latest availability status for a specific part variant.

Description

The DS26502DK is an easy-to-use evaluation board for the DS26502 T1/E1/J1/64KCC BITS element. The DS26502DK is intended to be used as a stand-alone design kit. The board is complete with a DS26502 BITS element, transformers, termination resistors, FPGA-based configuration switches, and network connectors. Dallas' ChipView software gives point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal and interrupt status as well as multiple clock and signal routing configurations.

Key Features

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Demonstrates Key Functions of DS26502 BITS Element
  • Includes DS26502 BITS Element, Transformers, BNC, and RJ48 Network Connectors and Termination Passives
  • BNC Connections for 75Ω E1
  • Bantam and RJ48 Connectors for 120Ω E1 and 100Ω T1
  • Interface Directly to Windows-Based Computers
  • ChipView Software Provides Point-and-Click Access to the DS26502 Register Set
  • Software Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal and Interrupt Status as well as Indications for Multiple Clock and Signal Routing Configurations
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Applications/Uses

  • BITS Timing
  • Rate Conversion

Additional Resources

Support Files for DS26502
Request Reliability Report for: DS26502DK 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm