DS26334DK

3.3V, 16-Channel, E1/T1/J1 Short-/Long-Haul LIU Design Kit


Please check latest availability status for a specific part variant.

Description

The DS26334DK/DS26324DK is a fully integrated design kit for the DS26334 and DS26324 3.3V, 16-channel, E1/T1/J1 line interface units (LIUs). This design kit contains all the necessary circuitry to evaluate the DS26334 and DS26324 in all modes of operation. The design kit also includes an on-board microprocessor to run real-time code for further part evaluation.

Key Features

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Demonstrates Key Functions of the DS26334/DS26324
  • Includes DS26334/DS26324 x 16-Port LIU, Transformers, 75Ω BNC Connectors, RJ-48 Connectors, and Termination Passives
  • Communicates Directly with any PC with a USB or RS-232 Serial Interface
  • High-Level Windows®-Based Software Provides Visual Access to All Registers
  • Software-Controlled (Register) Mapped Configuration Switches Facilitate Real-Time Clock and Signal Routing
  • Precision Test Points for All Clocks and Signals
  • On-Board T1 and E1 Crystal Oscillators for Stable Clock Generation
  • On-Board BERT for Testing and Pattern Generation
  • Applications/Uses

    • ATM and Frame Relay Equipment
    • E1/T1/J1 LAN/WAN Routers
    • E1/T1/J1 Multiplexer and Channel Banks
    • ISDN Primary Rate Interface
    • T1 Digital Cross-Connects
    • Wireless Base Stations

    Quality and Environmental Data

    Request Reliability Report for: DS26334DK 
    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX5871
    16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

    • Simplifies RF Design and Enables New Wireless Communication Architectures
    • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
    • Highly Flexible and Configurable



    Electronics in Vehicles (ELIV) 2019
    10/16/2019 - 10/17/2019, Bonn, Germany
    The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

    RSVP