DS26303DK

3.3V, E1/T1/J1, Short-Haul, Octal LIU Design Kit


Please check latest availability status for a specific part variant.

Description

The DS26303DK is a fully integrated design kit for the DS26303 3.3V, 8-port, E1/T1/J1 line interface unit (LIU). This design kit contains all the necessary circuitry to evaluate the DS26303 in all modes of operation. The design kit also includes an on-board microprocessor to run real-time code for further part evaluation.

Key Features

  • Expedites New Designs by Eliminating First- Pass Prototyping
  • Demonstrates Key Functions of the DS26303
  • Includes DS26303 x 8-Port LIU, Transformers, 75Ω BNC Connectors, RJ-48 Connectors, and Termination Passives
  • Communicates Directly with any PC with a USB or RS-232 Serial Interface
  • High-Level Windows®-Based Software Provides Visual Access to All Registers
  • Software-Controlled (Register) Mapped Configuration Switches Facilitate Real-Time Clock and Signal Routing
  • Precision Test Points for All Clocks and Signals
  • On-Board T1 and E1 Crystal Oscillators for Stable Clock Generation
  • On-Board BERT for Testing and Pattern Generation
  • Applications/Uses

    • ATM and Frame Relay Equipment
    • E1/T1/J1 LAN/WAN Routers
    • E1/T1/J1 Multiplexer and Channel Banks
    • ISDN Primary Rate Interface
    • T1 Digital Cross-Connects
    • Wireless Base Stations
    Request Reliability Report for: DS26303DK 
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm